IESNA:LM-63-2002
[TEST]P1643537
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-37)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1B-830-U-SLR
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 34W 80CRI 3000K FIXTURE w/ 90° Spill Light Eliminator LEFT OPTIC
[LAMP] (16) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 34.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3824.4
TILT=NONE
16 -1 1 37 43 1 1 0.5000 0.5000 0.0000
1.000 1 34.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 2 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 358 360 
476.8 518.1 562.0 604.1 646.2 678.4 708.5 730.2 749.2 765.3 785.2 809.5 836.7 864.5 903.1 
959.5 1027.7 1113.1 1251.8 1494.0 1826.9 2145.8 2418.2 2634.6 2610.6 2451.2 2228.0 1932.8 1453.1 1023.9 
760.9 506.4 279.4 88.3 20.2 0.0 0.0 
476.8 516.0 558.8 600.0 637.7 670.5 698.3 720.8 738.4 753.3 775.2 802.7 830.5 862.1 900.7 
956.0 1022.4 1102.0 1221.4 1437.8 1745.9 2022.1 2194.1 2303.5 2253.5 2074.1 1842.7 1555.7 1135.4 741.3 
524.5 339.6 172.9 55.0 12.9 0.0 0.0 
476.8 513.1 551.7 589.2 624.0 655.6 681.3 703.3 720.5 737.5 762.1 791.9 822.3 853.3 889.6 
939.6 1000.2 1070.1 1170.8 1339.3 1593.8 1841.0 1907.7 1902.7 1780.1 1569.2 1307.7 1032.4 710.3 389.1 
243.1 135.2 67.6 30.1 5.6 0.0 0.0 
476.8 503.2 528.0 552.9 576.6 598.2 618.4 634.8 646.2 659.1 678.1 707.1 737.8 762.4 781.4 
803.6 833.7 865.6 894.0 918.3 934.7 934.4 838.4 677.2 415.7 288.4 221.2 175.2 141.0 111.8 88.3 65.5 
43.0 25.2 5.6 0.0 0.0 
476.8 497.0 511.7 526.3 541.5 556.7 569.3 576.3 577.8 577.2 577.2 582.5 591.5 584.5 554.1 
508.1 455.2 402.8 358.7 331.7 317.7 311.6 302.8 329.4 326.8 306.9 254.2 177.3 134.3 103.6 84.3 
65.5 44.2 23.7 6.1 0.0 0.0 
476.8 490.0 493.8 500.5 511.7 519.3 519.0 509.9 489.7 461.6 433.0 409.0 391.1 385.6 377.7 
357.8 330.9 307.2 294.6 294.9 298.4 299.0 296.6 283.8 260.9 247.8 248.4 215.0 179.6 138.1 98.9 72.3 
49.7 28.4 9.4 0.0 0.0 
476.8 482.7 478.9 478.0 485.9 490.3 481.5 457.2 427.7 402.0 383.2 372.7 366.8 361.9 354.0 
341.1 320.9 298.4 278.2 262.1 252.5 255.1 265.3 271.5 270.6 256.3 232.0 210.6 189.3 164.4 137.8 102.7 74.9 
48.3 18.4 0.0 0.0 
476.8 474.2 461.9 453.4 455.8 462.5 457.2 442.9 428.0 419.5 409.3 396.1 379.7 363.3 346.7 
329.1 311.0 292.2 273.8 257.4 244.9 233.2 224.1 222.0 225.8 232.6 227.9 202.4 182.0 163.2 141.3 119.1 85.7 61.4 
32.8 0.3 0.0 
476.8 464.6 445.2 428.6 422.7 434.4 453.1 461.3 457.0 448.5 434.1 415.7 394.1 370.9 347.5 
326.5 306.6 287.3 269.7 257.1 250.4 250.4 247.2 237.8 222.0 207.4 194.5 182.5 170.8 151.0 131.1 111.5 86.0 57.3 
41.8 12.9 0.0 
476.8 457.8 433.8 411.6 399.6 409.9 447.0 480.1 482.7 468.7 451.1 430.3 405.8 380.6 353.7 
329.1 307.5 286.7 272.1 261.8 255.1 251.6 251.6 252.2 244.3 232.9 214.7 198.6 175.5 154.5 135.2 114.7 93.9 73.1 
50.3 19.0 0.0 
476.8 451.1 422.4 398.2 385.3 395.2 428.0 461.9 478.3 469.2 450.5 430.0 405.8 379.7 355.7 
332.9 311.9 295.2 282.0 272.9 265.6 261.5 259.5 261.2 259.2 249.2 232.3 214.4 192.2 170.8 147.7 123.5 96.2 
67.3 36.6 17.0 0.0 
476.8 447.0 417.8 392.0 381.2 391.7 414.8 443.5 459.0 454.9 438.8 419.5 398.7 376.2 355.1 
335.0 317.4 302.8 290.2 281.4 275.3 271.2 268.6 270.0 267.7 256.9 239.0 219.4 196.0 172.9 148.6 123.7 95.4 
64.1 32.8 13.7 0.0 
476.8 441.2 410.4 387.0 377.7 388.2 408.1 427.1 437.6 435.3 421.6 404.3 386.2 368.3 351.1 
334.4 319.7 307.2 296.6 289.3 284.1 280.3 278.5 280.0 276.7 265.9 247.5 227.0 203.0 179.6 154.5 128.1 98.0 
67.6 34.5 14.9 0.0 
476.8 439.4 406.3 384.1 378.5 390.0 405.8 417.8 421.8 416.0 402.5 385.6 369.5 356.3 345.5 
335.0 325.3 315.7 307.5 301.6 298.7 298.4 299.3 298.1 291.7 279.1 262.4 238.1 213.3 189.3 161.2 138.1 
108.5 74.6 41.2 20.5 0.0 
476.8 434.4 400.5 381.5 380.6 393.5 407.2 415.1 415.4 409.0 396.4 380.9 366.0 352.5 342.9 
335.0 323.8 315.7 308.9 304.2 302.2 303.4 303.4 300.1 292.2 279.7 263.9 244.0 218.2 189.3 162.7 135.4 
103.3 64.4 38.6 11.4 0.0 
476.8 433.8 399.0 380.9 383.8 397.9 410.7 416.6 416.0 409.3 397.0 383.5 370.9 358.1 346.4 
335.8 323.0 313.9 306.0 299.9 297.8 300.4 300.1 296.3 285.8 272.4 256.6 237.8 214.4 185.2 153.6 118.5 
90.1 64.1 33.1 3.5 0.0 
476.8 429.2 395.5 380.3 385.6 399.6 412.5 418.0 417.5 410.4 399.0 387.6 373.0 361.3 349.3 
336.7 323.8 314.5 306.0 299.6 296.6 299.3 298.1 292.8 280.3 266.2 250.1 231.1 208.0 179.0 142.5 112.6 
86.3 60.6 28.7 0.0 0.0 
476.8 427.4 393.2 377.7 383.2 398.7 411.6 418.0 417.5 410.4 398.4 384.1 369.8 357.2 346.7 
335.0 322.7 313.9 307.2 302.8 301.9 304.5 303.4 299.0 289.3 276.7 260.9 241.1 217.1 181.7 154.8 122.6 
90.7 57.0 27.2 0.0 0.0 
476.8 427.4 393.5 377.4 382.1 398.4 412.8 421.0 421.6 413.9 400.5 384.4 369.8 357.8 347.8 
337.9 327.6 320.0 314.8 311.0 309.8 310.1 308.3 306.0 299.9 289.3 272.6 252.2 222.9 192.2 163.8 136.0 
101.2 58.2 29.0 1.8 0.0 
476.8 429.5 396.1 378.3 381.2 399.3 418.3 430.6 432.4 423.6 407.8 391.1 376.5 363.0 352.8 
342.3 332.0 323.3 315.9 311.0 308.0 305.7 306.0 305.1 299.9 289.0 273.5 251.9 220.3 195.4 167.6 138.7 
101.8 63.5 26.0 2.6 0.0 
476.8 429.5 397.9 380.9 382.9 406.0 435.9 456.4 459.9 447.9 427.7 407.8 387.9 370.7 354.9 
339.6 327.4 316.8 307.2 300.7 295.8 292.5 290.8 291.4 289.3 280.5 265.9 242.8 215.9 192.2 166.2 137.8 
98.9 62.9 23.7 3.8 0.0 
476.8 431.5 401.4 383.5 385.3 411.0 448.5 472.2 470.1 452.6 430.3 408.1 387.6 367.7 350.8 
335.0 321.8 310.7 300.7 293.4 288.4 284.9 283.5 284.1 282.9 273.8 260.1 236.7 211.8 189.6 162.9 133.4 93.3 
59.1 20.5 4.1 0.0 
476.8 436.2 405.8 387.0 388.8 420.1 459.6 479.8 470.4 450.2 428.3 406.3 384.7 364.2 346.7 
330.3 315.9 304.5 295.2 287.9 283.8 280.3 279.1 279.7 277.6 268.6 255.4 233.7 209.2 193.1 162.9 136.0 98.6 
62.6 26.0 5.0 0.0 
476.8 439.4 413.1 397.6 404.9 437.1 466.0 466.9 451.7 433.8 416.0 397.3 376.8 356.9 339.1 
323.6 309.2 298.4 290.8 285.2 281.1 279.4 279.7 277.9 268.8 255.7 238.1 216.5 191.9 170.0 149.8 125.8 96.0 
68.5 35.7 5.9 0.0 
476.8 447.3 424.5 411.9 419.2 434.4 441.2 436.8 426.2 413.9 399.6 383.8 367.4 351.1 339.1 
327.9 317.1 305.4 294.3 287.0 283.5 280.8 272.6 260.1 244.9 231.7 220.6 212.4 195.1 170.3 143.3 122.6 95.7 
60.6 33.3 6.4 0.0 
476.8 457.2 439.7 431.2 435.6 433.5 422.4 408.7 399.6 388.5 377.4 366.6 359.8 352.2 343.2 
334.7 325.6 316.2 305.1 290.5 276.2 263.9 254.8 255.7 263.6 268.0 258.9 238.1 215.3 189.6 153.6 126.7 97.7 
67.3 35.4 6.1 0.0 
476.8 466.9 455.5 452.0 454.3 446.1 430.0 406.6 385.0 367.4 357.5 355.1 354.9 355.1 354.0 
344.9 330.9 317.1 305.1 296.3 293.7 299.6 306.6 306.9 293.4 269.4 245.2 220.6 196.3 172.6 146.6 109.4 
84.3 57.3 27.2 6.1 0.0 
476.8 476.8 473.6 474.5 478.6 475.7 465.1 449.1 427.1 403.1 382.1 367.4 363.9 365.4 360.4 
347.0 330.0 318.0 318.6 329.1 334.4 330.9 319.2 295.8 268.3 251.9 244.3 216.5 179.9 145.7 113.5 84.0 
61.7 43.9 24.0 7.6 0.0 
476.8 487.7 494.7 502.0 514.0 523.7 528.9 531.5 530.1 526.3 523.7 524.5 522.2 510.2 479.2 
439.4 399.0 369.5 351.1 339.3 335.5 332.6 323.8 336.4 327.4 297.2 223.5 179.6 145.4 119.6 100.6 
81.0 61.7 41.0 25.7 8.5 0.0 
476.8 494.4 512.2 531.5 553.2 575.1 594.7 614.6 630.4 646.2 667.3 694.8 724.0 750.7 771.4 
791.6 819.7 846.6 869.1 886.4 899.6 882.0 756.5 539.7 351.9 271.2 217.4 180.2 150.1 123.7 99.8 79.6 
62.0 46.5 27.8 10.2 0.0 
476.8 502.6 533.3 566.1 595.6 626.9 653.0 682.2 708.8 732.5 759.7 794.8 833.5 868.9 908.1 
965.1 1032.4 1110.5 1228.1 1442.2 1724.5 1913.8 1965.3 1890.4 1692.9 1429.7 1149.7 917.4 696.0 441.7 
261.8 148.3 79.9 45.9 26.6 10.2 0.0 
476.8 513.1 550.0 588.3 624.9 656.2 688.6 717.9 748.6 772.6 798.1 831.1 867.1 897.5 936.7 
992.0 1060.2 1145.9 1290.7 1565.1 1917.0 2263.4 2562.1 2692.0 2592.2 2378.7 2124.4 1853.5 1544.3 1164.0 
834.3 534.5 290.2 123.7 47.7 13.7 0.0 
476.8 513.4 556.7 601.5 641.3 675.8 708.0 738.4 765.3 787.2 807.4 827.3 844.6 863.3 889.9 
931.2 985.9 1080.1 1253.0 1527.1 1869.9 2309.9 2850.8 3380.0 3410.8 3114.7 2833.9 2551.6 2171.0 1726.0 
1292.5 846.9 477.4 201.3 78.4 23.7 0.0 
476.8 524.5 578.4 633.1 681.6 718.8 742.8 758.3 763.8 757.4 741.6 722.0 702.1 693.0 705.0 
763.2 889.9 1009.3 1126.3 1263.5 1427.6 1647.3 1956.5 2660.7 3249.9 3051.2 2677.1 2456.2 2230.3 1927.3 
1616.9 1232.8 827.6 436.5 169.1 32.8 0.0 
476.8 533.0 595.6 657.9 711.5 745.1 755.9 745.7 719.1 686.6 652.7 621.4 602.6 611.7 692.2 
864.5 1014.8 1155.8 1294.2 1450.1 1605.2 1776.0 2022.6 2412.9 2886.8 3007.6 2774.5 2527.9 2289.7 1930.5 
1528.5 1129.5 763.2 372.7 195.7 50.6 0.0 
476.8 531.3 598.8 674.3 729.9 757.4 751.2 724.9 688.9 645.6 603.5 574.0 559.9 593.0 739.5 
935.3 1142.7 1331.9 1561.0 1848.3 2144.0 2469.9 2888.3 3425.4 3922.4 4101.7 3941.7 3657.1 3257.5 
2752.2 2178.6 1591.4 879.4 543.5 266.5 27.8 0.0 
476.8 535.1 605.3 676.1 738.7 763.2 751.0 715.3 671.1 624.6 584.5 556.1 547.3 598.5 761.5 
1012.5 1242.4 1461.0 1740.3 2103.7 2526.4 2938.6 3447.6 4028.3 4604.6 4668.1 4367.1 3885.3 3280.6 
2618.3 1830.1 1203.5 679.3 402.8 143.3 0.0 0.0 
476.8 530.1 600.9 673.7 734.3 762.7 755.1 724.0 681.3 634.5 595.3 566.7 555.2 588.3 725.2 
949.6 1147.4 1337.5 1572.7 1884.9 2265.4 2680.3 3143.4 3667.3 4116.4 4269.7 4099.7 3790.8 3308.9 
2672.1 1938.1 1361.2 890.5 537.1 208.3 0.0 0.0 
476.8 531.8 600.9 669.0 727.0 760.0 765.6 748.9 717.3 677.5 639.2 607.6 591.5 600.9 677.5 
844.6 1006.1 1138.0 1263.5 1402.4 1573.3 1767.8 2007.4 2442.7 2922.5 3158.6 2947.1 2718.3 2338.0 1829.6 
1423.2 947.8 653.2 358.9 128.1 0.0 0.0 
476.8 521.9 583.3 643.6 695.4 734.3 757.7 767.0 762.1 747.4 721.4 696.0 669.9 660.6 672.6 
731.9 844.9 966.6 1090.9 1207.6 1355.9 1571.0 1885.4 2574.7 3221.8 3101.5 2805.5 2575.3 2105.7 1695.0 
1407.4 1058.1 690.1 258.9 74.9 0.0 0.0 
476.8 519.3 570.2 619.9 662.9 699.2 730.2 751.5 767.0 779.6 791.3 801.6 812.1 827.0 849.5 
887.9 944.9 1040.9 1202.9 1459.5 1772.2 2185.3 2703.7 3275.3 3374.8 3124.1 2892.4 2512.4 1918.5 1434.3 
1080.9 733.1 415.4 128.4 31.9 0.0 0.0 
476.8 517.5 565.5 611.4 652.7 688.4 717.6 740.1 757.4 773.2 791.6 811.8 832.6 857.7 893.1 
943.7 1013.4 1105.2 1251.5 1527.1 1864.4 2215.7 2618.5 2972.5 2959.4 2766.3 2545.4 2202.6 1641.7 1195.0 
901.3 634.2 360.1 109.4 26.6 0.0 0.0 
476.8 518.1 562.0 604.1 646.2 678.4 708.5 730.2 749.2 765.3 785.2 809.5 836.7 864.5 903.1 
959.5 1027.7 1113.1 1251.8 1494.0 1826.9 2145.8 2418.2 2634.6 2610.6 2451.2 2228.0 1932.8 1453.1 1023.9 
760.9 506.4 279.4 88.3 20.2 0.0 0.0 
